Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BK15_C5 |
Brand | SNR |
Series | BK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 27 mm |
B1 | 6 mm |
B2 | 15 mm |
B3 | 30 mm |
B4 | 33 mm |
B5 | 38 mm |
B8 | 21 mm |
H | 48 mm |
H1 | 28 mm |
H2 | 38 |
H5 | 18 mm |
H6 | 6,5 mm |
W | 70 mm |
W3 | 35 mm |
W1 | 40 mm |
W2 | 54 mm |
S1 | 6,6 mm |
S3 | 11 mm |
Square section T | 22 mm |
Contact angle | 30 ° |
d1 | 15 mm |
d2 | 5,5 mm |
Mass | 0,69 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 5,75 kN |
Cr - Dynamic load rating | 5,75 kN |
C0a - Static axial load rating | 3,1 kN |
C0r - Static load rating | 3,1 kN |
Maximum static axial load, tensile direction | 2,9 kN |
Maximum static axial load, pressure direction | 2,9 kN |
Starting torque | 0.023 |
KBa - Axial spring constant, tensile direction | 111 N/µm |
KBr - Axial spring constant, pressure direction | 111 N/µm |