
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BK17_C5 |
Brand | SNR |
Series | BK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 35 mm |
B1 | 8 mm |
B2 | 19 mm |
B3 | 38 mm |
B4 | 44,15 mm |
B5 | 51 mm |
B8 | 28 mm |
H | 64 mm |
H1 | 39 mm |
H2 | 55 |
H5 | 28 mm |
H6 | 8,5 mm |
W | 86 mm |
W3 | 43 mm |
W1 | 50 mm |
W2 | 68 mm |
S1 | 9 mm |
S3 | 14 mm |
Square section T | 24 mm |
Contact angle | 30 ° |
d1 | 17 mm |
d2 | 6,6 mm |
Mass | 1,3 kg |

PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 10,5 kN |
Cr - Dynamic load rating | 10,5 kN |
C0a - Static axial load rating | 5,4 kN |
C0r - Static load rating | 5,4 kN |
Maximum static axial load, tensile direction | 4,07 kN |
Maximum static axial load, pressure direction | 4,07 kN |
Starting torque | 0.037 |
KBa - Axial spring constant, tensile direction | 120 N/µm |
KBr - Axial spring constant, pressure direction | 120 N/µm |