Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BK25B_C5 |
Brand | SNR |
Series | BK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 42 mm |
B1 | 10 mm |
B2 | 22 mm |
B3 | 48 mm |
B4 | 54,15 mm |
B5 | 63 mm |
B8 | 33 mm |
H | 80 mm |
H1 | 48 mm |
H2 | 70 |
H5 | 33 mm |
H6 | 11 mm |
W | 106 mm |
W3 | 53 mm |
W1 | 64 mm |
W2 | 85 mm |
S1 | 11 mm |
S3 | 17 mm |
Square section T | 35 mm |
Contact angle | 40 ° |
d1 | 25 mm |
d2 | 9 mm |
Mass | 2,4 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 14,8 kN |
Cr - Dynamic load rating | 14,8 kN |
C0a - Static axial load rating | 9,4 kN |
C0r - Static load rating | 9,4 kN |
Maximum static axial load, tensile direction | 8,9 kN |
Maximum static axial load, pressure direction | 8,9 kN |
Starting torque | 0.073 |
KBa - Axial spring constant, tensile direction | 169 N/µm |
KBr - Axial spring constant, pressure direction | 169 N/µm |