
Documentation
Product information
| PRODUCT DEFINITION | | Designation | BNU01205RSHAA3Z-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 12 mm |
| Pitch P | 5 mm |
| Pitch direction | Right |
| Nut type | SH - Screw-in nut |
| Sealing | AA - without seals |
| Material | Carbon steel |
| Dw | 2,5 mm |
| D1 g6 | 25,35 mm |
| M | 0 mm |
| B - Flange width | 10 mm |
| L - Length | 39 mm |
| L1 | 16,25 mm |
| N | 3 mm |
| Number of circuits | 3,5 x 1 |
| Mass | 0,15 kg |

| PRODUCT PERFORMANCE | | DN value for T7 | 70000 mmpm |
| DN value for P5 | 80000 mmpm |
| Ca for T7 | 6,363 kN |
| C0a for T7 | 13,059 kN |
| Ca for P5 | 7,07 kN |
| C0a for P5 | 14,51 kN |
| Kn | 235 N/µm |