
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Designation | BNU01605RSHAA3Z-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 16 mm |
| Pitch P | 5 mm |
| Pitch direction | Right |
| Nut type | SH - Screw-in nut |
| Sealing | AA - without seals |
| Material | Carbon steel |
| Dw | 3,175 mm |
| D1 g6 | 32,5 mm |
| M | 0 mm |
| B - Flange width | 12 mm |
| L - Length | 42 mm |
| L1 | 19,25 mm |
| L2 | 4 mm |
| N | 3 mm |
| Q | 0 mm |
| Number of circuits | 3 x 1 |
| Mass | 0,15 kg |

| PRODUCT PERFORMANCE | |
|---|---|
| DN value for T7 | 70000 mmpm |
| DN value for P5 | 80000 mmpm |
| Ca for T7 | 8,55 kN |
| C0a for T7 | 18,18 kN |
| Ca for P5 | 9,5 kN |
| C0a for P5 | 20,2 kN |
| Kn | 245 N/µm |

