Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BNU01616RSCLL1B-B0 |
Brand | SNR |
Series | BNU |
d0 | 16 mm |
Pitch P | 16 mm |
Pitch direction | Right |
Nut type | SC - Compact single nut with flange (DIN 69051) |
Material | Carbon steel |
Dw | 2,778 mm |
D1 g6 | 28 mm |
D2 | 48 mm |
B - Flange width | 10 mm |
L - Length | 45 mm |
D3 | 38 mm |
H | 40 mm |
X | 5,5 mm |
Q | 0 mm |
Number of circuits | 1,8 x 1 |
Mass | 0,19 kg |
PRODUCT PERFORMANCE | |
---|---|
DN value for T7 | 80000 mmpm |
DN value for P5 | 100000 mmpm |
Ca for T7 | 4,387 kN |
C0a for T7 | 9,029 kN |
Ca for P5 | 4,874 kN |
C0a for P5 | 10,032 kN |
Kn | 137 N/µm |