
Documentation
Product information
| PRODUCT DEFINITION | | Designation | BNU02005RSHLL3Z-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 20 mm |
| Pitch P | 5 mm |
| Pitch direction | Right |
| Nut type | SH - Screw-in nut |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 3,175 mm |
| D1 g6 | 38 mm |
| M | 0 mm |
| B - Flange width | 15 mm |
| L - Length | 45 mm |
| L1 | 20,3 mm |
| L2 | 4 mm |
| N | 3 mm |
| Q | 0 mm |
| Number of circuits | 3 x 1 |
| Mass | 0,17 kg |

| PRODUCT PERFORMANCE | | DN value for T7 | 70000 mmpm |
| DN value for P5 | 80000 mmpm |
| Ca for T7 | 9,621 kN |
| C0a for T7 | 23,076 kN |
| Ca for P5 | 10,69 kN |
| C0a for P5 | 25,64 kN |
| Kn | 294 N/µm |