
Documentation
Product information
| PRODUCT DEFINITION | | Designation | BNU02010RDCLL3B-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 20 mm |
| Pitch P | 10 mm |
| Pitch direction | Right |
| Nut type | DC - Compact double nut with flange (DIN 69051) |
| Flange type | Type B - double cut flange |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 3,175 mm |
| D1 g6 | 36 mm |
| D2 | 58 mm |
| B - Flange width | 10 mm |
| L - Length | 112 mm |
| D3 | 47 mm |
| H | 44 mm |
| X | 6,6 mm |
| Q | 0 mm |
| Number of circuits | 3,8 x 1 |
| Mass | 0,57 kg |

| PRODUCT PERFORMANCE | | DN value for P5 | 100000 mmpm |
| Ca for T7 | 12,042 kN |
| C0a for T7 | 30,447 kN |
| Ca for P5 | 13,38 kN |
| C0a for P5 | 33,83 kN |
| Kn | 520 N/µm |