
Documentation
Product information
| PRODUCT DEFINITION | | Designation | BNU02505RSHLL4Z-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 25 mm |
| Pitch P | 5 mm |
| Pitch direction | Right |
| Nut type | SH - Screw-in nut |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 3,175 mm |
| D1 g6 | 43 mm |
| M | 0 mm |
| B - Flange width | 19 mm |
| L - Length | 69 mm |
| L1 | 32,11 mm |
| L2 | 8 mm |
| N | 3 mm |
| Q | 0 mm |
| Number of circuits | 4 x 1 |
| Mass | 0,19 kg |

| PRODUCT PERFORMANCE | | DN value for T7 | 70000 mmpm |
| DN value for P5 | 80000 mmpm |
| Ca for T7 | 13,698 kN |
| C0a for T7 | 38,961 kN |
| Ca for P5 | 15,22 kN |
| C0a for P5 | 43,29 kN |
| Kn | 363 N/µm |