
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Designation | BNU02510RCILL4Z-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 25 mm |
| Pitch P | 10 mm |
| Pitch direction | Right |
| Nut type | CI - Cylindrical single nut |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 4,762 mm |
| D1 g6 | 40 mm |
| L - Length | 85 mm |
| L1 | 13 mm |
| L2 | 30 mm |
| L3 | 27,5 mm |
| Q | 3,5 mm |
| M P9 | 5 mm |
| R | 3 mm |
| Number of circuits | 1 x 4 |
| Mass | 0,35 kg |

| PRODUCT PERFORMANCE | | DN value for T7 | 70000 mmpm |
| DN value for P5 | 80000 mmpm |
| Ca for T7 | 23,472 kN |
| C0a for T7 | 57,951 kN |
| Ca for P5 | 26,08 kN |
| C0a for P5 | 64,39 kN |
| Kn | 490 N/µm |