
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BNU02525RSCLL1B-B0 |
Brand | SNR |
Series | BNU |
d0 | 25 mm |
Pitch P | 25 mm |
Pitch direction | Right |
Nut type | SC - Compact single nut with flange (DIN 69051) |
Flange type | Type B - double cut flange |
Sealing | LL - Labyrinth seal on both sides |
Material | Carbon steel |
Dw | 3,175 mm |
D1 g6 | 40 mm |
D2 | 62 mm |
B - Flange width | 12 mm |
L - Length | 65 mm |
D3 | 51 mm |
H | 48 mm |
X | 6,6 mm |
Q | 0 mm |
Number of circuits | 1,8 x 1 |
Mass | 0,43 kg |

PRODUCT PERFORMANCE | |
---|---|
DN value for T7 | 80000 mmpm |
DN value for P5 | 100000 mmpm |
Ca for T7 | 6,699 kN |
C0a for T7 | 17,466 kN |
Ca for P5 | 7,443 kN |
C0a for P5 | 19,407 kN |
Kn | 215 N/µm |