
Documentation
Product information
| PRODUCT DEFINITION | | Designation | BNU03220RDCLL2B-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 32 mm |
| Pitch P | 20 mm |
| Pitch direction | Right |
| Nut type | DC - Compact double nut with flange (DIN 69051) |
| Flange type | Type B - double cut flange |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 3,969 mm |
| D1 g6 | 50 mm |
| D2 | 80 mm |
| B - Flange width | 12 mm |
| L - Length | 160 mm |
| D3 | 65 mm |
| H | 62 mm |
| X | 9 mm |
| Q | 0 mm |
| Number of circuits | 2,8 x 1 |
| Mass | 1,35 kg |

| PRODUCT PERFORMANCE | | DN value for P5 | 100000 mmpm |
| Ca for T7 | 15,147 kN |
| C0a for T7 | 43,551 kN |
| Ca for P5 | 16,83 kN |
| C0a for P5 | 48,39 kN |
| Kn | 569 N/µm |