
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BNU04005RTWLL4B-B0 |
Brand | SNR |
Series | BNU |
d0 | 40 mm |
Pitch P | 5 mm |
Pitch direction | Right |
Nut type | TW - Single nut with flange (DIN 69051) and pitch offset |
Flange type | Type B - double cut flange |
Sealing | LL - Labyrinth seal on both sides |
Material | Carbon steel |
Dw | 3,175 mm |
D1 g6 | 63 mm |
D2 | 93 mm |
B - Flange width | 14 mm |
L - Length | 90 mm |
D3 | 78 mm |
H | 70 mm |
X | 9 mm |
Q | 0 mm |
Number of circuits | 1 x 4 |
Mass | 1,6 kg |

PRODUCT PERFORMANCE | |
---|---|
DN value for P5 | 80000 mmpm |
Ca for T7 | 16,758 kN |
C0a for T7 | 63,45 kN |
Ca for P5 | 18,62 kN |
C0a for P5 | 70,5 kN |
Kn | 853 N/µm |