
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Designation | BNU05010LSULL4B-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 50 mm |
| Pitch P | 10 mm |
| Pitch direction | Left |
| Nut type | SU - Single nut with flange (DIN 69051) |
| Flange type | Type B - double cut flange |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 6,35 mm |
| D1 g6 | 75 mm |
| D2 | 110 mm |
| B - Flange width | 16 mm |
| L - Length | 93 mm |
| D3 | 93 mm |
| H | 85 mm |
| X | 11 mm |
| Q | 0 mm |
| Number of circuits | 1 x 4 |
| Mass | 1,85 kg |

| PRODUCT PERFORMANCE | | DN value for T7 | 70000 mmpm |
| DN value for P5 | 80000 mmpm |
| Ca for T7 | 47,7 kN |
| C0a for T7 | 155,808 kN |
| Ca for P5 | 53 kN |
| C0a for P5 | 173,12 kN |
| Kn | 834 N/µm |