
Documentation
Product information
| PRODUCT DEFINITION | | Designation | BNU06310RCILL4Z-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 63 mm |
| Pitch P | 10 mm |
| Pitch direction | Right |
| Nut type | CI - Cylindrical single nut |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 6,35 mm |
| D1 g6 | 90 mm |
| L - Length | 85 mm |
| L1 | 13 mm |
| L2 | 30 mm |
| L3 | 27,5 mm |
| Q | 3,5 mm |
| M P9 | 6 mm |
| R | 3,5 mm |
| Number of circuits | 1 x 4 |
| Mass | 1,8 kg |

| PRODUCT PERFORMANCE | | DN value for T7 | 70000 mmpm |
| DN value for P5 | 80000 mmpm |
| Ca for T7 | 53,37 kN |
| C0a for T7 | 201,429 kN |
| Ca for P5 | 59,3 kN |
| C0a for P5 | 223,81 kN |
| Kn | 970 N/µm |