![BNU08020RSULL4B-B0](https://eshop-api.ntn-snr.com/medias/industry-BNU-SU-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w3NTA3M3xpbWFnZS9qcGVnfGg3Yy9oOWUvOTM0MTk1OTYzNDk3NC9pbmR1c3RyeS1CTlVfU1VfMy5qcGdfNTE1V3g1MTVIfDE1Y2YxYTBmNmQ5YjRhNjY4MzZlNWM1ZWZmMjZkYWRmNTBlN2FjNmMwODE3MjA4MWNiMDUyM2FmMzM4MmY0Njg)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BNU08020RSULL4B-B0 |
Brand | SNR |
Series | BNU |
d0 | 80 mm |
Pitch P | 10 mm |
Pitch direction | Right |
Nut type | SU - Single nut with flange (DIN 69051) |
Material | Carbon steel |
Dw | 9,525 mm |
D1 g6 | 125 mm |
D2 | 165 mm |
B - Flange width | 25 mm |
L - Length | 154 mm |
D3 | 145 mm |
H | 130 mm |
X | 13,5 mm |
Q | 0 mm |
Number of circuits | 1 x 4 |
Mass | 8,06 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-BNU-SU-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w1NTY2M3xpbWFnZS9qcGVnfGg2YS9oMjgvOTM0MTg0MzU3MDcxOC9pbmR1c3RyeS1CTlVfU1VfMS5qcGdfNTE1V3g1MTVIfGNiZjE2OGQ2YmE1MzhmZDMxOWNiNDE3OGYwNTYyMWQxOTJkNjEyODI3YzU1OWI5NjBkODRhMGFmOTYxN2M0MmQ)
PRODUCT PERFORMANCE | |
---|---|
DN value for T7 | 70000 mmpm |
DN value for P5 | 80000 mmpm |
Ca for T7 | 102,555 kN |
C0a for T7 | 379,269 kN |
Ca for P5 | 113,95 kN |
C0a for P5 | 421,41 kN |
Kn | 1354 N/µm |