
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Designation | BSH03205L00P5W-5400-0000-0000-B00 |
| Brand | SNR |
| Series | BSH |
| d0 | 32 mm |
| Pitch P | 5 mm |
| Pitch direction | Left |
| Shaft Type | 00 - Ball Screw shaft for nut type CI, SH, SU, TW |
| Material | Carbon steel |
| Tolerance class | P5 |
| d1 | 32 mm |
| d2 | 29,596 mm |
| dpw | 33,075 mm |
| Maximum length | 5400 mm |
| Weight per meter | 6 |


