Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BSTF25 |
Brand | SNR |
Series | BSTF |
Housing type | Block type |
Material | Carbon steel |
M1 | 0 mm |
B - Flange width | 34 mm |
B1 | 17 mm |
B3 | 15 mm |
H | 77 mm |
H1 | 42 mm |
H2 | 27 |
H3 | 18 |
W | 112 mm |
W3 | 56 mm |
W1 | 70 mm |
W2 | 92 mm |
S1 | 10,2 mm |
d1 | 25 mm |
Mass | 1,3 kg |