Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BSTF30 |
Brand | SNR |
Series | BSTF |
Housing type | Block type |
Material | Carbon steel |
M1 | 0 mm |
B - Flange width | 38 mm |
B1 | 19 mm |
B3 | 16 mm |
H | 91 mm |
H1 | 50 mm |
H2 | 32 |
H3 | 21 |
W | 126 mm |
W3 | 63 mm |
W1 | 82 mm |
W2 | 105 mm |
S1 | 11 mm |
d1 | 30 mm |
Mass | 1,8 kg |