Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BSTF35 |
Brand | SNR |
Series | BSTF |
Housing type | Block type |
Material | Carbon steel |
M1 | 0 mm |
B - Flange width | 41 mm |
B1 | 20,5 mm |
B3 | 17 mm |
H | 105 mm |
H1 | 58 mm |
H2 | 38 |
H3 | 22 |
W | 144 mm |
W3 | 72 mm |
W1 | 92 mm |
W2 | 118 mm |
S1 | 13 mm |
d1 | 35 mm |
Mass | 2,6 kg |