Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BSTF50 |
Brand | SNR |
Series | BSTF |
Housing type | Block type |
Material | Carbon steel |
M1 | 0 mm |
B - Flange width | 50 mm |
B1 | 25 mm |
B3 | 27 mm |
H | 165 mm |
H1 | 93 mm |
H2 | 50 |
H3 | 36 |
W | 205 mm |
W3 | 102,5 mm |
W1 | 145 mm |
W2 | 175 mm |
S1 | 17,5 mm |
d1 | 50 mm |
Mass | 7,5 kg |