Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BSTK20-DB |
Brand | SNR |
Series | BSTK |
Housing type | Block type |
Material | Carbon steel |
D | 75 mm |
D1 g6 | 65 mm |
M1 | 0 mm |
M2 | 0 mm |
B - Flange width | 49 mm |
B1 | 10 mm |
B2 | 29 mm |
B3 | 38 mm |
B4 | 24,5 mm |
B5 | 48 mm |
B6 | 12 mm |
B7 | 2 mm |
B8 | 8 mm |
H | 77 mm |
H1 | 42 mm |
H2 | 27 |
H3 | 18 |
h4 | 10 mm |
W | 112 mm |
W3 | 56 mm |
W1 | 70 mm |
W2 | 92 mm |
S1 | 10,2 mm |
S3 | 9,7 mm |
Alpha | 45 ° |
Contact angle | 60 ° |
d1 | 20 mm |
Mass | 2,1 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 24,3 kN |
Cr - Dynamic load rating | 24,3 kN |
C0a - Static axial load rating | 37,5 kN |
C0r - Static load rating | 37,5 kN |
Maximum static axial load, tensile direction | 25,7 kN |
Maximum static axial load, pressure direction | 25,7 kN |
Starting torque | 0.215 |
KBa - Axial spring constant, tensile direction | 635 N/µm |
KBr - Axial spring constant, pressure direction | 635 N/µm |