Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BSTK30-DB |
Brand | SNR |
Series | BSTK |
Housing type | Block type |
Material | Carbon steel |
D | 95 mm |
D1 g6 | 80 mm |
M1 | 0 mm |
M2 | 0 mm |
B - Flange width | 53 mm |
B1 | 10,5 mm |
B2 | 32 mm |
B3 | 42 mm |
B4 | 26,5 mm |
B5 | 54 mm |
B6 | 20 mm |
B7 | 2,5 mm |
B8 | 12 mm |
H | 91 mm |
H1 | 50 mm |
H2 | 32 |
H3 | 21 |
h4 | 12 mm |
W | 126 mm |
W3 | 63 mm |
W1 | 82 mm |
W2 | 105 mm |
S1 | 11 mm |
S3 | 9,7 mm |
Alpha | 45 ° |
Contact angle | 60 ° |
d1 | 30 mm |
Mass | 2,9 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 29,2 kN |
Cr - Dynamic load rating | 29,2 kN |
C0a - Static axial load rating | 59 kN |
C0r - Static load rating | 59 kN |
Maximum static axial load, tensile direction | 40 kN |
Maximum static axial load, pressure direction | 40 kN |
Starting torque | 0.365 |
KBa - Axial spring constant, tensile direction | 980 N/µm |
KBr - Axial spring constant, pressure direction | 980 N/µm |