
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BSTK35-DB |
Brand | SNR |
Series | BSTK |
Housing type | Block type |
Material | Carbon steel |
D | 110 mm |
D1 g6 | 90 mm |
M1 | 0 mm |
M2 | 0 mm |
B - Flange width | 70 mm |
B1 | 13,5 mm |
B2 | 43 mm |
B3 | 60 mm |
B4 | 35 mm |
B5 | 72,5 mm |
B6 | 17 mm |
B7 | 2,5 mm |
B8 | 30 mm |
H | 105 mm |
H1 | 58 mm |
H2 | 38 |
H3 | 24 |
h4 | 12 mm |
W | 144 mm |
W3 | 72 mm |
W1 | 92 mm |
W2 | 118 mm |
S1 | 13 mm |
S3 | 9,7 mm |
Alpha | 45 ° |
Contact angle | 60 ° |
d1 | 35 mm |
Mass | 5 kg |

PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 31 kN |
Cr - Dynamic load rating | 31 kN |
C0a - Static axial load rating | 118 kN |
C0r - Static load rating | 118 kN |
Maximum static axial load, tensile direction | 47,5 kN |
Maximum static axial load, pressure direction | 47,5 kN |
Starting torque | 0.38 |
KBa - Axial spring constant, tensile direction | 1130 N/µm |
KBr - Axial spring constant, pressure direction | 1130 N/µm |