Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BSTK40-DBT-A |
Brand | SNR |
Series | BSTK |
Housing type | Block type |
Material | Carbon steel |
D | 130 mm |
D1 g6 | 110 mm |
M1 | 0 mm |
M2 | 0 mm |
B - Flange width | 85 mm |
B1 | 13,5 mm |
B2 | 58 mm |
B3 | 76 mm |
B4 | 42,5 mm |
B5 | 90 mm |
B6 | 17 mm |
B7 | 3 mm |
B8 | 16 mm |
H | 138 mm |
H1 | 73 mm |
H2 | 50 |
H3 | 25 |
h4 | 16 mm |
W | 190 mm |
W3 | 95 mm |
W1 | 130 mm |
W2 | 160 mm |
S1 | 13 mm |
S3 | 9,7 mm |
Alpha | 45 ° |
Contact angle | 60 ° |
d1 | 40 mm |
Mass | 11,9 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 95 kN |
Cr - Dynamic load rating | 58,5 kN |
C0a - Static axial load rating | 261 kN |
C0r - Static load rating | 130 kN |
Maximum static axial load, tensile direction | 177 kN |
Maximum static axial load, pressure direction | 88,5 kN |
Starting torque | 1.57 |
KBa - Axial spring constant, tensile direction | 2110 N/µm |
KBr - Axial spring constant, pressure direction | 1470 N/µm |