Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BSTK50-DBTT-R |
Brand | SNR |
Series | BSTK |
Housing type | Block type |
Material | Carbon steel |
D | 160 mm |
D1 g6 | 140 mm |
M1 | 0 mm |
M2 | 0 mm |
B - Flange width | 98 mm |
B1 | 20 mm |
B2 | 58 mm |
B3 | 92 mm |
B4 | 49 mm |
B5 | 106 mm |
B6 | 20 mm |
B7 | 3 mm |
B8 | 12 mm |
H | 165 mm |
H1 | 93 mm |
H2 | 50 |
H3 | 31 |
h4 | 16 mm |
W | 205 mm |
W3 | 102,5 mm |
W1 | 145 mm |
W2 | 175 mm |
S1 | 17,5 mm |
S3 | 11,7 mm |
Alpha | 45 ° |
Contact angle | 60 ° |
d1 | 50 mm |
Mass | 17,4 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 62 kN |
Cr - Dynamic load rating | 134 kN |
C0a - Static axial load rating | 153 kN |
C0r - Static load rating | 459 kN |
Maximum static axial load, tensile direction | 104 kN |
Maximum static axial load, pressure direction | 315 kN |
Starting torque | 2.175 |
KBa - Axial spring constant, tensile direction | 3050 N/µm |
KBr - Axial spring constant, pressure direction | 3450 N/µm |