
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC208D1
- F208D1
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Flange thickness (A1) | 15 mm |
Distance from mounting surface to raceway (A2) | 21 mm |
Total height including cast dust cover (A5) | 66 mm |
Insert IR width (B) | 49,2 mm |
Bore dia. (shaft diameter) | 40 |
Distance of attachment bolt holes (J) | 102 mm |
Overall length (L) | 130 mm |
Dia. of attachment bolt hole (N) | 16 mm |
Distance IR face - middle of bearing raceway (S) | 19 mm |
Distance between insert and cast dust cover (t2) | 9 mm |
OTHER FEATURES | |
---|---|
Mass | 2,2 kg |