Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FC206D1
- UC206D1
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Housing Height (A1C) | 24,5 mm |
Distance from mounting surface to raceway (A2) | 10 mm |
Centering height (A3) | 8 mm |
Total height including cast dust cover (A5) | 56 mm |
Insert IR width (B) | 38,1 mm |
Bore dia. (shaft diameter) | 30 |
H3 - Centering dia | 80 mm |
Pitch dia. of attachment bolt holes (J) | 100 mm |
Distance of attachment bolt holes (FC2, FCX, FCG2) (J1) | 70,7 mm |
Overall length (L) | 125 mm |
Dia. of attachment bolt hole (N) | 12 mm |
Distance IR face - middle of bearing raceway (S) | 15,9 mm |
Distance between insert and cast dust cover (t2) | 11 mm |
OTHER FEATURES | |
---|---|
Mass | 1,6 kg |