
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FC218D1
- UC218D1
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Housing Height (A1C) | 50 mm |
| Distance from mounting surface to raceway (A2) | 22 mm |
| Centering height (A3) | 18 mm |
| Total height including cast dust cover (A5) | 122 mm |
| Insert IR width (B) | 96 mm |
| Bore dia. (shaft diameter) | 90 |
| Opening in the mounting surface (F min.) | 119 mm |
| H3 - Centering dia | 190 mm |
| Pitch dia. of attachment bolt holes (J) | 220 mm |
| Distance of attachment bolt holes (FC2, FCX, FCG2) (J1) | 155,6 mm |
| Overall length (L) | 265 mm |
| Dia. of attachment bolt hole (N) | 23 mm |
| Distance IR face - middle of bearing raceway (S) | 39,7 mm |
| Distance between insert and cast dust cover (t2) | 19 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 15 kg |