
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC207D1
- P207D1
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing width | 48 mm |
| Width over cast dust covers (A5) | 80 mm |
| Insert IR width (B) | 42,9 mm |
| Bore dia. (shaft diameter) | 35 |
| h - Bearing center height | 47,6 mm |
| H1 - Housing foot height | 18 mm |
| H2 - Housing height | 93 mm |
| Distance of attachment bolt holes (J) | 127 mm |
| L - Housing length | 167 mm |
| L1 - Housing foot length | 54 mm |
| u - Mounting hole (width) | 17 mm |
| N1 - Mounting hole length | 20 mm |
| Distance IR face - middle of bearing raceway (S) | 17,5 mm |
| Distance between insert and cast dust cover (t2) | 10 mm |
| Mounting bolt size (-) | 14 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 2 kg |

