
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC314D1
- P314D1
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing width | 90 mm |
| Width over cast dust covers (A5) | 140 mm |
| Insert IR width (B) | 78 mm |
| Bore dia. (shaft diameter) | 70 |
| h - Bearing center height | 95 mm |
| H1 - Housing foot height | 35 mm |
| H2 - Housing height | 187 mm |
| Distance of attachment bolt holes (J) | 280 mm |
| L - Housing length | 360 mm |
| L1 - Housing foot length | 105 mm |
| u - Mounting hole (width) | 27 mm |
| N1 - Mounting hole length | 40 mm |
| Distance IR face - middle of bearing raceway (S) | 33 mm |
| Distance between insert and cast dust cover (t2) | 19 mm |
| Mounting bolt size (-) | 22 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 14 kg |

