
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC213D1
- T213D1
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Housing width (HB2, C) (A) | 70 mm |
| Guidance groove width (T) (A1) | 26 mm |
| Housing width (T) (A2) | 44 mm |
| Width over cast dust covers (A5) | 120 mm |
| Insert IR width (B) | 65,1 mm |
| Bore diameter (shaft diameter) | 65 mm |
| Overall height (T) (H) | 167 mm |
| Distance between bottom of guidance grooves (T) (H1) | 151 mm |
| Height of attachment end (T) (H2) | 111 mm |
| Distance to bearing center line (T) (L1) | 137 mm |
| Thickness of attachment end (T) (L2) | 23 mm |
| Length of guidance groove (T) (L3) | 121 mm |
| Dia. of attachment bolt hole (T, T2) (N) | 41 mm |
| N1 - Length of attachment slot | 32 mm |
| N2 - Height of attachment slot | 70 mm |
| Radius (T) (r) | 87 mm |
| Distance IR face - middle of bearing raceway (S) | 25,4 mm |
| Distance between insert and cast dust cover (t2) | 15 mm |

