
Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK218D1;H2318X
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing width | 88 mm |
Width over cast dust covers (A5) | 165 mm |
Insert - total width (B1) | 86 mm |
Bore dia. (shaft diameter) | 80 |
h - Bearing center height | 101,6 mm |
H1 - Housing foot height | 33 mm |
H2 - Housing height | 200 mm |
Distance of attachment bolt holes (J) | 262 mm |
L - Housing length | 327 mm |
L1 - Housing foot length | 90 mm |
u - Mounting hole (width) | 27 mm |
N1 - Mounting hole length | 30 mm |
Distance between insert and cast dust cover (t2) | 35 mm |
Mounting bolt size (-) | 22 mm |
OTHER FEATURES | |
---|---|
Mass | 16 kg |