Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

V-Belts

CA10AV1050 - SNR

In addition to Poly-V accessory belts, NTN-SNR has designed a range of a TRAPEZOIDAL ACCESSORY BELTS in partnership with the largest manufacturers to address the quality requirements associated with their applications.

Documentation

Product information

CHARACTERISTICS
Width 1 (Auxiliary System)10 mm
Weight0,075 kg
Length 11050 mm

OE Equivalents

ManufacturerReferenceNissan11720-06E01Rover13H3726Rover13H6869Rover13H7975Rover524200Honda56992-PH7-003Fiat5948450Fiat, Lancia7685362Iveco99462143RoverADU9401Land RoverERC8938Land RoverETC4821RoverGFB11044RoverGFB124RoverGFB165RoverGFB246RoverGFB258RoverGFB357RoverGFB61038MazdaRF1H-18-380

Automotive Compatibility

BrandModelGenerationDatePositionLocationFiatFiorinoFIORINO I06/1980 => 05/1993--FiatFiorinoFIORINO II09/1986 => 11/1988--FiatPANDAPANDA I03/1986 => 01/1991--FiatRITMORITMO10/1982 => 11/1987--FiatRITMORITMO III03/1985 => 11/1987--FiatUnoUNO 109/1989 => 02/1992--FiatUnoUNO 209/1989 => 02/1992--HondaLEGENDLEGEND I10/1985 => 08/1987--LanciaDELTADELTA I09/1982 => 03/1986--Land Rover909008/1986 => 08/1990--Land RoverDEFENDERDEFENDER09/1990 => 01/1994--Mazda323323 V02/1997 => 05/1998--Mazda323323 VI02/1997 => 05/1998--NissanBLUEBIRDBLUEBIRD III09/1983 => 09/1985--Rover200200 I03/1991 => 10/1993--Rover200 SERIES200 SERIES09/1989 => 02/1996--Rover2000-35002000-3500 II03/1982 => 12/1985--Rover2400240003/1982 => 12/1985--Rover800800 I08/1986 => 08/1991--Rover800800 II04/1988 => 08/1991--Rover800 SERIES800 SERIES08/1986 => 01/1988--