• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

V-Belts

CA10AV885 - SNR

In addition to Poly-V accessory belts, NTN-SNR has designed a range of a TRAPEZOIDAL ACCESSORY BELTS in partnership with the largest manufacturers to address the quality requirements associated with their applications.

Documentation

Product information

CHARACTERISTICS
Width 1 (Auxiliary System)10 mm
Weight0,068 kg
Length 1885 mm

OE Equivalents

ManufacturerReferenceNissan11720-N9710Nissan11720-N9710TMNissan11720-N9790JPNissan11720-N9790KENissan11720-U0105Citroen1280-54Opel1340704Ford1638514Opel1854711Opel3013007BMW32 42 1 706 750BMW32 42 1 718 953Fiat4470182Honda56992-PP2-E01Honda56992-PP2-E02Opel6340653Fiat7609093Fiat7692630Fiat, Citroen7813076000Ford86TF6C301CAVauxhall90006263Vauxhall90016655Vauxhall90410386Vauxhall, Opel93182261Volvo976411Volvo980224Toyota99321-00885NissanA172A-N979AGAMazdaB303-18-381MazdaB601-18-3818BMazdaB601-18-3819AMazdaB601-18-3819BMazdaB601-18-381AMazdaB601-18-381A9FMazdaB610-18-381RoverGFB127RoverGFB182RoverGFB223RoverGFB700MazdaRF1G-18-380

Automotive Compatibility

BrandModelGenerationDatePositionLocationBMW5 Series5 Series03/1984 => 07/1988--BMW6 SERIES6 SERIES03/1984 => 03/1989--BMWSERIE 5SERIE 5 II03/1984 => 07/1988--BMWSERIE 6SERIE 6 I03/1984 => 07/1988--CitroenC25C2510/1981 => 01/1994--CitroenC25C25 110/1981 => 01/1994--CitroenC25C25 206/1983 => 01/1994--FiatDUCATODUCATO05/1985 => 12/1993--FiatDUCATODUCATO I10/1981 => 05/1990--FiatFiorinoFIORINO II02/1988 => 05/1993--FiatMARENGOMARENGO08/1984 => 05/1986--FiatREGATAREGATA I08/1983 => 05/1986--FiatREGATAREGATA II08/1983 => 05/1986--FiatUnoUNO 109/1985 => 06/1993--FiatUnoUNO 203/1986 => 06/1993--FordTRANSITTRANSIT09/1985 => 07/1991--FordTRANSITTRANSIT II09/1985 => 07/1991--HondaCONCERTOCONCERTO09/1989 => 08/1995--Mazda12112112/1987 => 09/1990--Mazda121121 I12/1987 => 09/1990--Mazda32332305/1986 => 05/1987--Mazda323323 II12/1984 => 11/1986--Mazda323323 III12/1984 => 07/1993--Mazda323323 IV05/1986 => 07/1993--Mazda323323 V02/1997 => 05/1998--Mazda323323 VI02/1997 => 05/1998--NissanCABSTARCABSTAR06/1982 => 04/1994--NissanUrvanUrvan01/1987 => 06/1994--OpelASCONAASCONA III07/1981 => 07/1988--OpelFRONTERAFRONTERA I02/1991 => 03/1995--OpelKadettKADETT III07/1984 => 11/1990--OpelKadettKadett08/1987 => 11/1990--OpelOMEGAOMEGA I09/1986 => 01/1994--OpelSENATORSENATOR II01/1987 => 05/1993--Rover200200 I09/1989 => 10/1993--Rover200 SERIES200 SERIES09/1989 => 02/1996--Rover40040006/1994 => 03/1995--Rover400400 I02/1990 => 03/1995--Rover400400 II03/1990 => 03/1995--ToyotaCarinaCARINA I07/1981 => 08/1983--ToyotaCarinaCARINA I_II07/1981 => 08/1983--ToyotaCarinaCARINA I_III07/1981 => 08/1983--ToyotaCorollaCOROLLA IV07/1979 => 12/1983--ToyotaCarinaCarina07/1981 => 08/1983--ToyotaCorollaCorolla07/1979 => 05/1984--ToyotaCoronaCorona06/1980 => 03/1982--VauxhallASTRAASTRA09/1984 => 07/1986--VauxhallASTRAASTRA II09/1984 => 08/1991--VauxhallCARLTONCARLTON III02/1987 => 02/1994--VauxhallCAVALIERCAVALIER07/1981 => 07/1988--VauxhallCAVALIERCAVALIER I09/1975 => 06/1981--VauxhallCAVALIERCAVALIER II07/1981 => 07/1988--VauxhallFRONTERAFRONTERA I09/1991 => 03/1995--VauxhallSENATORSENATOR08/1987 => 08/1990--Volvo24024008/1982 => 11/1992--Volvo900 Series900 Series08/1990 => 05/1998--Volvo94094008/1990 => 05/1998--Volvo960960 108/1990 => 07/1996--