• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

V-Belts

CA10AV925 - SNR

CA10AV925 - SNR

V-Belts

In addition to Poly-V accessory belts, NTN-SNR has designed a range of a TRAPEZOIDAL ACCESSORY BELTS in partnership with the largest manufacturers to address the quality requirements associated with their applications.

Documentation

Product information

CHARACTERISTICS
Width 1 (Auxiliary System)10 mm
Length 1925 mm
Weight0,07 kg

OE Equivalents

ManufacturerReferenceMercedes0059975892Audi, Volkswagen, Skoda028903137Opel1340622Opel1340656Opel1340729Opel1340738Rover13H503Opel3013021Peugeot5750-63Citroen5750-G3Peugeot, Citroen5750-SRVauxhall90353137Opel, Vauxhall90412115Vauxhall90442073Opel, Vauxhall90502286Fiat9150694980Citroen91536700Fiat9153670080Volvo966965Volvo973537Volvo973982Volvo977260Iveco98462373MercedesA0059975892RoverGCB10914RoverGFB101RoverRKC5233RoverUE34569

Automotive Compatibility

BrandModelGenerationDatePositionLocationAudiA4A4 I07/1997 => 11/1998--CitroenC25C2510/1981 => 01/1994--CitroenC25C25 110/1981 => 01/1994--CitroenC25C25 206/1983 => 01/1994--FiatDUCATODUCATO05/1985 => 12/1993--FiatDUCATODUCATO I10/1981 => 12/1993--IvecoDAILYDAILY12/1984 => 04/1999--Mercedes280-500280-500 I02/1980 => 07/1985--OpelASCONAASCONA III07/1981 => 07/1988--OpelAstraASTRA I08/1991 => 01/2001--OpelAstraASTRA II01/1998 => 07/2000--OpelAstraAstra08/1991 => 11/2002--OpelCABRIOCABRIO III08/1986 => 01/1991--OpelCALIBRACALIBRA08/1989 => 06/1997--OpelCOMBO -CORSA-COMBO -CORSA- I02/1993 => 08/2001--OpelCOMBO -KADETT-COMBO -KADETT- II06/1985 => 02/1993--OpelCORSACORSA02/1993 => 07/2000--OpelCORSACORSA I09/1982 => 09/1989--OpelCORSACORSA II02/1993 => 07/2000--OpelKadettKADETT III07/1984 => 07/1991--OpelKadettKadett08/1986 => 02/1993--OpelVectraVECTRA I08/1988 => 08/1995--OpelVectraVectra08/1988 => 08/1995--Peugeot20520506/1985 => 06/1988--Peugeot205205 101/1983 => 06/1987--PeugeotJ5J510/1981 => 01/1994--PeugeotJ5J5 110/1981 => 01/1994--PeugeotJ5J5 208/1990 => 01/1994--PeugeotM25M2510/1981 => 07/1990--RoverESTATEESTATE09/1988 => 11/1994--RoverMAESTROMAESTRO02/1990 => 07/1992--RoverMONTEGOMONTEGO09/1988 => 08/1992--VauxhallASTRAASTRA09/1984 => 02/1998--VauxhallASTRAASTRA II09/1984 => 08/1991--VauxhallASTRAASTRA III07/1986 => 02/2001--VauxhallASTRAASTRA IV03/1998 => 01/2004--VauxhallASTRAMAXASTRAMAX09/1991 => 11/1995--VauxhallASTRAVANASTRAVAN08/1991 => 12/1999--VauxhallBELMONTBELMONT12/1985 => 08/1991--VauxhallCALIBRACALIBRA05/1990 => 07/1996--VauxhallCAVALIERCAVALIER08/1981 => 07/1988--VauxhallCAVALIERCAVALIER I09/1975 => 06/1981--VauxhallCAVALIERCAVALIER II09/1982 => 07/1988--VauxhallCAVALIERCAVALIER III09/1988 => 09/1995--VauxhallNOVANOVA03/1983 => 02/1992--VauxhallNOVANOVA 103/1983 => 02/1992--VauxhallNOVANOVA 203/1983 => 02/1992--Volvo200 SERIES200 SERIES08/1982 => 06/1992--Volvo24024008/1982 => 06/1993--Volvo34034006/1984 => 06/1989--Volvo36036006/1984 => 06/1989--Volvo700 SERIES700 SERIES07/1984 => 06/1991--Volvo740740 106/1984 => 07/1992--Volvo740740 206/1984 => 07/1992--Volvo740740 306/1984 => 07/1992--Volvo900 Series900 Series07/1994 => 05/1998--Volvo94094008/1990 => 05/1998--