• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Poly V-Belts

CA6PK1270 - SNR

CA6PK1270

In addition to its ranges of accessories (rollers, pulleys and accessory kits), NTN-SNR offers an extensive range of original quality ACCESSORY BELTS meeting the highest quality standards.

Documentation

Product information

CHARACTERISTICS
Number of Path6
Length 11270 mm
Weight0,135 kg

OE Equivalents

ManufacturerReferenceFord1011612Ford1865893Volvo3547608Fiat46811573Ford6198309Opel6340617Volvo6849009Fiat71736242Fiat71739512Fiat71753864Ford88WF6C301E2BVolvo9146973

Automotive Compatibility

BrandModelGenerationDatePositionLocationFiatBRAVO IIBRAVO II01/2007 => 11/2010--FiatSTILOSTILO => 12/2007--FordCMAXCMAX II09/2014 => --FordEDGEEDGE 109/2014 => --FordEDGEEDGE 209/2014 => --FordFocusFOCUS III09/2014 => --FordFOCUS IVFOCUS IV09/2014 => --FordFocusFocus09/2014 => 06/2015--FordGalaxyGALAXY III09/2014 => --FordKUGA IIKUGA II09/2014 => --FordMondeoMONDEO IV09/2014 => --FordMondeoMondeo09/2014 => --FordS-MAXS-MAX09/2014 => --FordS-MAXS-MAX II09/2014 => --FordSCORPIOSCORPIO I12/1988 => 01/1990--FordSierraSIERRA 206/1988 => 12/1992--FordSierraSIERRA 306/1988 => 12/1992--MercedesATEGOATEGO09/2014 => 08/2015--OpelAstraASTRA II03/2003 => 01/2004--OpelAstraASTRA III02/2004 => 08/2010--OpelCOMBO -CORSA-COMBO -CORSA- II06/2004 => 09/2011--OpelCORSACORSA III08/2003 => 06/2006--OpelMERIVAMERIVA I07/2003 => 06/2010--Volvo800 SERIES800 SERIES11/1992 => 11/1996--Volvo850850 105/1991 => 11/1996--Volvo850850 205/1991 => 11/1996--Volvo960960 108/1990 => 12/1996--Volvo960960 208/1990 => 12/1996--VolvoC70C70 I02/1997 => 01/2001--VolvoS70S7011/1996 => 10/2000--VolvoV70V7011/1996 => 11/1999--VolvoV70V70 I11/1996 => 11/1999--VolvoV90V9008/1996 => 04/1998--VolvoV90V90 I08/1996 => 04/1998--