
In addition to its ranges of accessories (rollers, pulleys and accessory kits), NTN-SNR offers an extensive range of original quality ACCESSORY BELTS meeting the highest quality standards.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 1 | 1203 mm |
| Length | 1203 mm |
| Width | 24 mm |
| Weight | 0,124 kg |
| Number of Path | 7 |