Cylindrical outer diameter, fixing by eccentric locking collar, single lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
3D file
Technical datasheet
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
a - Distance to grooves in OR | 4 mm |
b - Groove width in OR | 1,35 mm |
B - Width of Inner Ring | 21,5 mm |
B1 - Overall width Inner Ring | 31 mm |
B2 - Width of eccentric locking collar/nut | 13,5 mm |
C - Width of Outer Ring | 14 mm |
d - Shaft diameter | 20 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 33,3 mm |
D - Outer diameter of OR | 47 mm |
G - Set screw size | M6x1 |
m - Distance to set screw | 5 mm |
N1 - Groove dia in OR | 44,6 mm |
r - Radius Inner Ring | 1 |
S - Distance front side/bearing centre | 7 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 3 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 12,8 kN |
C0 - Static load rating | 6,65 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,15 kg |
Recommended tightening torque for set screw | 5,5 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,063 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 4,937 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,383 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,037 Hz |