Cylindrical outer diameter, fixing by eccentric locking collar, single lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
a - Distance to grooves in OR | 2,38 mm |
b - Groove width in OR | 1,35 mm |
B - Width of Inner Ring | 21,5 mm |
B1 - Overall width Inner Ring | 31 mm |
B2 - Width of eccentric locking collar/nut | 13,5 mm |
C - Width of Outer Ring | 15 mm |
d - Shaft diameter | 22,225 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 38,1 mm |
D - Outer diameter of OR | 52 mm |
G - Set screw size | 1/4-28UNF |
m - Distance to set screw | 5 mm |
N1 - Groove dia in OR | 49,73 mm |
r - Radius Inner Ring | 1 |
S - Distance front side/bearing centre | 7,5 mm |
f0 - Factor | 14 |
SW - Wrench size | 3,175 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 14 kN |
C0 - Static load rating | 7,88 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,19 kg |
Recommended tightening torque for set screw | 3,7 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,582 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,418 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,398 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,697 Hz |