
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Flange thickness (A1) | 18 mm |
| Distance from mounting surface to raceway (A2) | 29 mm |
| Total height including cast dust cover (A5) | 86 mm |
| Insert IR width (B) | 65,1 mm |
| Bore dia. (shaft diameter) | 60 |
| Distance of attachment bolt holes (J) | 143 mm |
| Overall length (L) | 175 mm |
| Dia. of attachment bolt hole (N) | 19 mm |
| Distance IR face - middle of bearing raceway (S) | 25,4 mm |
| Distance between insert and cast dust cover (t2) | 12 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 4,8 kg |

