
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- F215D1
- UC215D1
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Flange thickness (A1) | 22 mm |
| Distance from mounting surface to raceway (A2) | 34 mm |
| Total height including cast dust cover (A5) | 102 mm |
| Insert IR width (B) | 77,8 mm |
| Bore dia. (shaft diameter) | 75 |
| Distance of attachment bolt holes (J) | 159 mm |
| Overall length (L) | 200 mm |
| Dia. of attachment bolt hole (N) | 19 mm |
| Distance IR face - middle of bearing raceway (S) | 33,3 mm |
| Distance between insert and cast dust cover (t2) | 17 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 7,8 kg |

