Due to technical maintenance, the NTN Europe on-line ordering system will be unavailable on Sunday 5 July from 08:00 to 12:00 (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

CM-UCP206D1 - NTN

CM-UCP206D1

Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

  • UC206D1
  • P206D1

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
A - Housing width48 mm
Width over cast dust covers (A5)75 mm
Insert IR width (B)38,1 mm
Bore dia. (shaft diameter)30
h - Bearing center height42,9 mm
H1 - Housing foot height17 mm
H2 - Housing height83 mm
Distance of attachment bolt holes (J)121 mm
L - Housing length165 mm
L1 - Housing foot length54 mm
u - Mounting hole (width)17 mm
N1 - Mounting hole length20 mm
Distance IR face - middle of bearing raceway (S)15,9 mm
Distance between insert and cast dust cover (t2)11 mm
Mounting bolt size (-)14 mm
OTHER FEATURES
Mass1,7 kg