
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing width | 54 mm |
Width over cast dust covers (A5) | 90 mm |
Insert IR width (B) | 49,2 mm |
Bore dia. (shaft diameter) | 40 |
h - Bearing center height | 49,2 mm |
H1 - Housing foot height | 18 mm |
H2 - Housing height | 98 mm |
Distance of attachment bolt holes (J) | 137 mm |
L - Housing length | 184 mm |
L1 - Housing foot length | 52 mm |
u - Mounting hole (width) | 17 mm |
N1 - Mounting hole length | 20 mm |
Distance IR face - middle of bearing raceway (S) | 19 mm |
Distance between insert and cast dust cover (t2) | 9 mm |
Mounting bolt size (-) | 14 mm |
OTHER FEATURES | |
---|---|
Mass | 2,7 kg |