Due to technical maintenance, the NTN Europe on-line ordering system will be unavailable on Sunday 5 July from 08:00 to 12:00 (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

CM-UCP210D1 - NTN

CM-UCP210D1

Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

  • UC210D1
  • P210D1

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
A - Housing width60 mm
Width over cast dust covers (A5)100 mm
Insert IR width (B)51,6 mm
Bore dia. (shaft diameter)50
h - Bearing center height57,2 mm
H1 - Housing foot height21 mm
H2 - Housing height114 mm
Distance of attachment bolt holes (J)159 mm
L - Housing length206 mm
L1 - Housing foot length65 mm
u - Mounting hole (width)20 mm
N1 - Mounting hole length23 mm
Distance IR face - middle of bearing raceway (S)19 mm
Distance between insert and cast dust cover (t2)12 mm
Mounting bolt size (-)16 mm
OTHER FEATURES
Mass3,6 kg