
Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing width | 60 mm |
Width over cast dust covers (A5) | 100 mm |
Insert - total width (B1) | 59 mm |
Bore dia. (shaft diameter) | 50 |
h - Bearing center height | 63,5 mm |
H1 - Housing foot height | 23 mm |
H2 - Housing height | 126 mm |
Distance of attachment bolt holes (J) | 171 mm |
L - Housing length | 219 mm |
L1 - Housing foot length | 65 mm |
u - Mounting hole (width) | 20 mm |
N1 - Mounting hole length | 23 mm |
Distance between insert and cast dust cover (t2) | 15 mm |
Mounting bolt size (-) | 16 mm |
OTHER FEATURES | |
---|---|
Mass | 4,7 kg |