Spherical outer diameter, fit adjustment, single lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
C - Width of Outer Ring | 19 mm |
d - Shaft diameter | 45 mm |
D - Outer diameter of OR | 85 mm |
r - Radius Inner Ring | 1.1 |
f0 - Factor | 14 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 31,5 kN |
C0 - Static load rating | 20,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,37 kg |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,621 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,379 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,402 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,923 Hz |