Cylindrical outer diameter, fixing by socket set screw, single lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
a - Distance to grooves in OR | 2,38 mm |
b - Groove width in OR | 1,35 mm |
B - Width of Inner Ring | 25 mm |
C - Width of Outer Ring | 14 mm |
d - Shaft diameter | 20 mm |
D - Outer diameter of OR | 47 mm |
G - Set screw size | M6x1 |
m - Distance to set screw | 5 mm |
N1 - Groove dia in OR | 44,6 mm |
r - Radius Inner Ring | 1 |
S - Distance front side/bearing centre | 7 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 3 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 12,8 kN |
C0 - Static load rating | 6,65 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,13 kg |
Recommended tightening torque for set screw | 5,5 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,063 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,937 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,037 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,018 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,383 Hz |