Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Unit Wheel Bearings

DE08A33CS38PX1/L588 - NTN

This product replaces the following references:
  • 2B-DE08A33CS38P#02 - NTN
  • 2B-DE08A33CS38PX1/L260 - NTN

Documentation

Product information

CHARACTERISTICS
External diameter74 mm
Internal diameter n°138 mm
Width36 mm
Weight0,617 kg

OE Equivalents

ManufacturerReferenceNissan40210-50Y00Toyota90369-38003

Automotive Compatibility

BrandModelGenerationDatePositionLocationNissan100NX100NX09/1990 => 09/1994FrontRight,LeftNissanAlmeraALMERA I06/1995 => 12/1999FrontRight,LeftNissanAlmeraALMERA I06/1995 => 12/1999Train avantDroit,GaucheNissanAlmeraALMERA I06/1995 => 12/1999Train avantGauche,DroitNissanAlmeraALMERA I06/1995 => 12/1999Train avantRight,LeftNissanQ-BIC -SUNNY-Q-BIC -SUNNY- III04/1992 => 03/1996FrontLeft,RightNissanSUNNY IIISUNNY III09/1990 => 04/1995FrontRight,LeftNissanSUNNY IIISUNNY III10/1990 => 06/1995FrontLeft,RightNissanSunnySunny09/1990 => 11/1996FrontLeft,RightToyotaCALDINACALDINA => FrontLeft,RightToyotaCamryCAMRY I => FrontLeft,RightToyotaCarinaCARINA III_VI05/1988 => 10/1992FrontLeft,RightToyotaCarinaCARINA II_V11/1987 => 02/1992FrontLeft,RightToyotaCarinaCARINA I_IV08/1983 => 02/1992FrontLeft,RightToyotaCelicaCELICA I07/1985 => 07/1989FrontLeft,RightToyotaCelicaCELICA II07/1985 => 07/1989FrontLeft,RightToyotaCelicaCELICA III09/1987 => 07/1989FrontLeft,RightToyotaCelicaCELICA IV10/1993 => 06/1999FrontRight,LeftToyotaCelicaCELICA IV01/1994 => 05/1996FrontLeft,RightToyotaCorollaCOROLLA V04/1983 => 08/1987FrontLeft,RightToyotaCorollaCOROLLA VI04/1983 => 08/1987FrontLeft,RightToyotaCamryCamry => FrontLeft,RightToyotaCamryCamry => FrontRight,LeftToyotaCarinaCarina => FrontLeft,RightToyotaCarinaCarina11/1987 => 10/1989FrontGauche,DroitToyotaCelicaCelica => FrontLeft,RightToyotaCorollaCorolla04/1983 => 08/1987FrontLeft,RightToyotaCoronaCorona => FrontLeft,RightToyotaRAVRAV => Train avantRight,LeftToyotaRAV4RAV4 I => Train avantDroit,GaucheToyotaRAV4RAV4 I => Train avantRight,Left