
Reference DK20.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Seal diameter | 63 mm |
Teeth of wheel side splines | 30 |
External or internal thread definition | M24x1,5 |
Teeth of differential side splines | 29 |
Length 1 | 773 mm |
New part | Oui |
Weight | 9,191 kg |